Kinetix TLP Multi-purpose Compact Servo Motors

TLP-A046-010-DJA32A

TL-Series Servo Motor, (A) 230V AC, Frame Size (046) 46mm Bolt Circle Frame Size, , (D) 24 bit single-turn absolute encoder, multi-turn with battery required, (J) Keyed shaft, (A) Standard without shaft seal

Product Details

MOTOR SELECTION
Product Type(TLP) TLP Multi-purpose Servo Motor
Voltage Rating(A) 230V AC
Frame Size(046) 46mm Bolt Circle Frame Size
Rated Power(010) 100W
Feedback(D) 24 bit single-turn absolute encoder, multi-turn with battery required
Shaft Type(J) Keyed shaft
Brake Option(2) No Holding Brake
Shaft Seal Option(A) Standard without shaft seal
Connector Type(A3) Rectangular Connectors with 0.3m On-motor Cables
Additional Details
Torque String0.32Nm/2.83lb.in

Supporting Documentation and Downloads