Kinetix TLP Multi-purpose Compact Servo Motors

TLP-A100-100-DJA12S

TL-Series Servo Motor, (A) 230V AC, Frame Size (100) 100mm Bolt Circle Frame Size, , (D) 24 bit single-turn absolute encoder, multi-turn with battery required, (J) Keyed shaft, (S) With shaft seal

Product Details

MOTOR SELECTION
Product Type(TLP) TLP Multi-purpose Servo Motor
Voltage Rating(A) 230V AC
Frame Size(100) 100mm Bolt Circle Frame Size
Rated Power(100) 1kW
Feedback(D) 24 bit single-turn absolute encoder, multi-turn with battery required
Shaft Type(J) Keyed shaft
Brake Option(2) No Holding Brake
Shaft Seal Option(S) With shaft seal
Connector Type(A1) Rectangular Connectors with 1m On-motor Cables
Additional Details
Torque String3.18Nm/28.15lb.in

Supporting Documentation and Downloads