Kinetix TLP Multi-purpose Compact Servo Motors

TLP-A200-750-DJME4S

TL-Series Servo Motor, (A) 230V AC, Frame Size (200) 200mm Bolt Circle Frame Size, , (D) 24 bit single-turn absolute encoder, multi-turn with battery required, (J) Keyed shaft, w/ 24V DC Brake, (S) With shaft seal

Product Details

MOTOR SELECTION
Product Type(TLP) TLP Multi-purpose Servo Motor
Voltage Rating(A) 230V AC
Frame Size(200) 200mm Bolt Circle Frame Size
Rated Power(750) 7.5kW
Feedback(D) 24 bit single-turn absolute encoder, multi-turn with battery required
Shaft Type(J) Keyed shaft
Brake Option(4) 24V DC Holding Brake
Shaft Seal Option(S) With shaft seal
Connector Type(ME) Military Style Connectors for Frame 200, 235
Additional Details
Torque String47.74Nm/422.55lb.in

Supporting Documentation and Downloads