TL-Series Servo Motor, (B) 400V AC, Frame Size (115) 115mm Bolt Circle Frame Size, , (D) 24 bit single-turn absolute encoder, multi-turn with battery required, (J) Keyed shaft, w/ 24V DC Brake, (S) With shaft seal
| MOTOR SELECTION | |
|---|---|
| Product Type | (TLP) TLP Multi-purpose Servo Motor |
| Voltage Rating | (B) 400V AC |
| Frame Size | (115) 115mm Bolt Circle Frame Size |
| Rated Power | (100) 1kW |
| Feedback | (D) 24 bit single-turn absolute encoder, multi-turn with battery required |
| Shaft Type | (J) Keyed shaft |
| Brake Option | (4) 24V DC Holding Brake |
| Shaft Seal Option | (S) With shaft seal |
| Connector Type | (MC) Military Style Connectors for Frame 115, 145 |
| Additional Details | |
| Torque String | 3.18Nm/28.15lb.in |