Kinetix TLP Multi-purpose Compact Servo Motors

TLP-B115-200-DJMC2S

TL-Series Servo Motor, (B) 400V AC, Frame Size (115) 115mm Bolt Circle Frame Size, , (D) 24 bit single-turn absolute encoder, multi-turn with battery required, (J) Keyed shaft, (S) With shaft seal

Product Details

MOTOR SELECTION
Product Type(TLP) TLP Multi-purpose Servo Motor
Voltage Rating(B) 400V AC
Frame Size(115) 115mm Bolt Circle Frame Size
Rated Power(200) 2kW
Feedback(D) 24 bit single-turn absolute encoder, multi-turn with battery required
Shaft Type(J) Keyed shaft
Brake Option(2) No Holding Brake
Shaft Seal Option(S) With shaft seal
Connector Type(MC) Military Style Connectors for Frame 115, 145
Additional Details
Torque String6.37Nm/56.38lb.in

Supporting Documentation and Downloads