TL-Series Servo Motor, (B) 400V AC, Frame Size (200) 200mm Bolt Circle Frame Size, , (D) 24 bit single-turn absolute encoder, multi-turn with battery required, (K) Smooth shaft, (A) Standard without shaft seal
| MOTOR SELECTION | |
|---|---|
| Product Type | (TLP) TLP Multi-purpose Servo Motor |
| Voltage Rating | (B) 400V AC |
| Frame Size | (200) 200mm Bolt Circle Frame Size |
| Rated Power | (300) 3kW |
| Feedback | (D) 24 bit single-turn absolute encoder, multi-turn with battery required |
| Shaft Type | (K) Smooth shaft |
| Brake Option | (2) No Holding Brake |
| Shaft Seal Option | (A) Standard without shaft seal |
| Connector Type | (MD) Military Style Connectors for Frame 200 |
| Additional Details | |
| Torque String | 19.1Nm/169.05lb.in |