TL-Series Servo Motor, (B) 400V AC, Frame Size (235) 235mm Bolt Circle Frame Size, , (D) 24 bit single-turn absolute encoder, multi-turn with battery required, (J) Keyed shaft, (S) With shaft seal
| MOTOR SELECTION | |
|---|---|
| Product Type | (TLP) TLP Multi-purpose Servo Motor |
| Voltage Rating | (B) 400V AC |
| Frame Size | (235) 235mm Bolt Circle Frame Size |
| Rated Power | (11K) 11kW |
| Feedback | (D) 24 bit single-turn absolute encoder, multi-turn with battery required |
| Shaft Type | (J) Keyed shaft |
| Brake Option | (2) No Holding Brake |
| Shaft Seal Option | (S) With shaft seal |
| Connector Type | (ME) Military Style Connectors for Frame 200, 235 |
| Additional Details | |
| Torque String | 70Nm/619.57lb.in |