TL-Series Servo Motor, (A) 230V AC, Frame Size (1) 46 mm (1.81 in.) or NEMA 17, (T) 6000 rpm, (H) Incremental Encoder (2000 lines/revolution), (J) IP65 housing/ Shaft key/No shaft seal, (AA) Standard (Metric)
| MOTOR SELECTION | |
|---|---|
| Product Type | (TLY) TLY Compact Servo Motor |
| Voltage Rating | (A) 230V AC |
| Frame Size | (1) 46 mm (1.81 in.) or NEMA 17 |
| Magnet Stack Length | (20) Two Stack |
| Rated Speed | (T) 6000 rpm |
| Feedback | (H) Incremental Encoder (2000 lines/revolution) |
| Shaft Type | (J) IP65 housing/ Shaft key/No shaft seal |
| Brake Option | (2) No Holding Brake |
| Shaft Seal Option | (AA) Standard (Metric) |
| Connector Type | (6) Cables with circular connectors, 1 m (39.4in.) |
| Additional Details | |
| Torque String | 0.181 Nm |
| Mounting | 46 mm bolt circle metric flange |