TL-Series Servo Motor, (A) 230V AC, Frame Size (1) 46 mm (1.81 in.) or NEMA 17, (T) 6000 rpm, (H) Incremental Encoder (2000 lines/revolution), (K) IP65 housing/ No Shaft key/ No shaft seal, w/ 24V DC Brake, (AA) Standard (Metric)
| MOTOR SELECTION | |
|---|---|
| Product Type | (TLY) TLY Compact Servo Motor |
| Voltage Rating | (A) 230V AC |
| Frame Size | (1) 46 mm (1.81 in.) or NEMA 17 |
| Magnet Stack Length | (30) Three Stack |
| Rated Speed | (T) 6000 rpm |
| Feedback | (H) Incremental Encoder (2000 lines/revolution) |
| Shaft Type | (K) IP65 housing/ No Shaft key/ No shaft seal |
| Brake Option | (4) 24V DC Holding Brake |
| Shaft Seal Option | (AA) Standard (Metric) |
| Connector Type | (6) Cables with circular connectors, 1 m (39.4in.) |
| Additional Details | |
| Torque String | 0.293 Nm |
| Mounting | 46 mm bolt circle metric flange |