Kinetix VPC Continuous-duty Servo Motors

VPC-B1654D-QK14FS


Representative Rendering, Not The Actual Product

VPC Continuous Duty Servo Motor, (B) 400V AC, (165) 165mm Bolt Circle Frame Size, (4) Four Magnet Stacks, (D) Winding, 3000 RPM Rated Speed, (Q) 23 bit Single-turn, 12 bit Multi-turn, and 12 bit Secondary Channel SIL2 Pl(d) Safety Rated High Resolution Encoder, (K) Keyless Shaft, (1) Single SpeedTec Din Connector, (4) 24V DC Holding Brake, (F) Forced ventilation, (S) Shaft Seal Standard (IP65)

Product Details

PRODUCT SELECTION
Bulletin NumberVPC Continuous Duty Servo Motor
Voltage Class(B) 400V AC
Frame Size(165) 165mm Bolt Circle Frame Size
Stack Length(4) Four Magnet Stacks
Rated Speed(D) Winding, 3000 RPM Rated Speed
Feedback(Q) 23 bit Single-turn, 12 bit Multi-turn, and 12 bit Secondary Channel SIL2 Pl(d) Safety Rated High Resolution Encoder
Shaft Extension(K) Keyless Shaft
Connectors(1) Single SpeedTec Din Connector
Brake Option(4) 24V DC Holding Brake
Cooling(F) Forced ventilation
Factory Options(S) Shaft Seal Standard (IP65)
Torque Rating35.1/311 Nm/LB.IN

Supporting Documentation and Downloads