
VPC Continuous Duty Servo Motor, (B) 400V AC, (300) 300mm Bolt Circle Frame Size, (2) Two Magnet Stacks, (9) Winding, 1000 RPM Rated Speed, (Q) 23 bit Single-turn, 12 bit Multi-turn, and 12 bit Secondary Channel SIL2 Pl(d) Safety Rated High Resolution Encoder, (J) Keyed Shaft, (1) Single SpeedTec Din Connector, (2) No Holding Brake, (A) Natural Convection, (S) Shaft Seal Standard (IP65)
| PRODUCT SELECTION | |
|---|---|
| Bulletin Number | VPC Continuous Duty Servo Motor |
| Voltage Class | (B) 400V AC |
| Frame Size | (300) 300mm Bolt Circle Frame Size |
| Stack Length | (2) Two Magnet Stacks |
| Rated Speed | (9) Winding, 1000 RPM Rated Speed |
| Feedback | (Q) 23 bit Single-turn, 12 bit Multi-turn, and 12 bit Secondary Channel SIL2 Pl(d) Safety Rated High Resolution Encoder |
| Shaft Extension | (J) Keyed Shaft |
| Connectors | (1) Single SpeedTec Din Connector |
| Brake Option | (2) No Holding Brake |
| Cooling | (A) Natural Convection |
| Factory Options | (S) Shaft Seal Standard (IP65) |
| Torque Rating | 100.2/887 Nm/LB.IN |