
VPC Continuous Duty Servo Motor, (B) 400V AC, (300) 300mm Bolt Circle Frame Size, (2) Two Magnet Stacks, (9) Winding, 1000 RPM Rated Speed, (Y) 25 bit Multi-turn, 4096 revs, absolute encoder (EnDat 2.2), (J) Keyed Shaft, (7) Dual SpeedTec Right Angle DIN Connector, 180° rotatable, (2) No Holding Brake, (F) Forced ventilation, (S) Shaft Seal Standard (IP65)
| PRODUCT SELECTION | |
|---|---|
| Bulletin Number | VPC Continuous Duty Servo Motor |
| Voltage Class | (B) 400V AC |
| Frame Size | (300) 300mm Bolt Circle Frame Size |
| Stack Length | (2) Two Magnet Stacks |
| Rated Speed | (9) Winding, 1000 RPM Rated Speed |
| Feedback | (Y) 25 bit Multi-turn, 4096 revs, absolute encoder (EnDat 2.2) |
| Shaft Extension | (J) Keyed Shaft |
| Connectors | (7) Dual SpeedTec Right Angle DIN Connector, 180° rotatable |
| Brake Option | (2) No Holding Brake |
| Cooling | (F) Forced ventilation |
| Factory Options | (S) Shaft Seal Standard (IP65) |
| Torque Rating | 105.1/930 Nm/LB.IN |