
VPF Food Grade Servo Motors, (A) 240V AC, (075) 75mm Bolt Circle Frame Size, (2) Two Magnet Stacks, (C) Winding, 2300 RPM Rated Speed, (C) 18 bit Single-turn Digital High Resolution Encoder, (J) Keyed Shaft, (1) Single SpeedTec Din Connector, (2) No Holding Brake, , (F) Food Grade Shaft Seal
| PRODUCT SELECTION | |
|---|---|
| Bulletin Number | VPF Food Grade Servo Motors |
| Voltage Class | (A) 240V AC |
| Frame Size | (075) 75mm Bolt Circle Frame Size |
| Stack Length | (2) Two Magnet Stacks |
| Rated Speed | (C) Winding, 2300 RPM Rated Speed |
| Feedback | (C) 18 bit Single-turn Digital High Resolution Encoder |
| Shaft Extension | (J) Keyed Shaft |
| Connectors | (1) Single SpeedTec Din Connector |
| Brake Option | (2) No Holding Brake |
| Mounting | (A) IEC Metric Mounting Flange |
| Factory Options | (F) Food Grade Shaft Seal |
| Torque Rating | Torque Rating |