VPH Hygienic Servo Motor, (A) 240V AC, (063) 63mm Bolt Circle Frame Size, (3) Three Magnet Stacks, (F) Winding, 4500-6600 RPM Rated Speed, (C) 18 bit Single-turn Digital High Resolution Encoder, (J) Keyed Shaft, (0) Flying Leads, (2) No Holding Brake, ,
| PRODUCT SELECTION | |
|---|---|
| Bulletin Number | VPH Hygienic Servo Motor |
| Voltage Class | (A) 240V AC |
| Frame Size | (063) 63mm Bolt Circle Frame Size |
| Stack Length | (3) Three Magnet Stacks |
| Rated Speed | (F) Winding, 4500-6600 RPM Rated Speed |
| Feedback | (C) 18 bit Single-turn Digital High Resolution Encoder |
| Shaft Extension | (J) Keyed Shaft |
| Connectors | (0) Flying Leads |
| Brake Option | (2) No Holding Brake |
| Cable Type | (D) Standard Single Cable |
| On-motor Cable Length | (01) 01 meter |
| Torque Rating | Torque Rating |