Kinetix VPH Hygienic Servo Motors

VPH-B0633M-WJ12D03

VPH Hygienic Servo Motor, (B) 480V AC, (063) 63mm Bolt Circle Frame Size, (3) Three Magnet Stacks, (M) Winding, 6700 RPM Rated Speed, (W) 18 bit Single-turn, 12 bit Multi-turn, and 9 bit Secondary Channel SIL2 Pl(d) Safety Rated High Resolution Encoder, (J) Keyed Shaft, (1) Single SpeedTec Din Connector, (2) No Holding Brake, ,

Product Details

PRODUCT SELECTION
Bulletin NumberVPH Hygienic Servo Motor
Voltage Class(B) 480V AC
Frame Size(063) 63mm Bolt Circle Frame Size
Stack Length(3) Three Magnet Stacks
Rated Speed(M) Winding, 6700 RPM Rated Speed
Feedback(W) 18 bit Single-turn, 12 bit Multi-turn, and 9 bit Secondary Channel SIL2 Pl(d) Safety Rated High Resolution Encoder
Shaft Extension(J) Keyed Shaft
Connectors(1) Single SpeedTec Din Connector
Brake Option(2) No Holding Brake
Cable Type(D) Standard Single Cable
On-motor Cable Length(03) 03 meter
Torque RatingTorque Rating

Supporting Documentation and Downloads