Kinetix VPL Low-inertia Servo Motors

VPL-A0631M-CK12AA


Representative Rendering, Not The Actual Product

VPL Low Inertia Motors, (A) 240V AC, (063) 63mm Bolt Circle Frame Size, (1) One Magnet Stack, (M) Winding, 6500 RPM Rated Speed, (C) 18 bit Single-turn Digital High Resolution Encoder, (K) Keyless Shaft, (1) Single SpeedTec Din Connector, (2) No Holding Brake, , (A) Standard

Product Details

PRODUCT SELECTION
Bulletin NumberVPL Low Inertia Motors
Voltage Class(A) 240V AC
Frame Size(063) 63mm Bolt Circle Frame Size
Stack Length(1) One Magnet Stack
Rated Speed(M) Winding, 6500 RPM Rated Speed
Feedback(C) 18 bit Single-turn Digital High Resolution Encoder
Shaft Extension(K) Keyless Shaft
Connectors(1) Single SpeedTec Din Connector
Brake Option(2) No Holding Brake
Mounting(A) IEC Metric Mounting Flange
Factory Options(A) Standard
Torque RatingTorque Rating

Supporting Documentation and Downloads