
VPL Low Inertia Motors, (B) 480V AC, (100) 100mm Bolt Circle Frame Size, (1) One Magnet Stack, (M) Winding, 6500 RPM Rated Speed, (C) 18 bit Single-turn Digital High Resolution Encoder, (J) Keyed Shaft, (1) Single SpeedTec Din Connector, (4) 24V DC Holding Brake, , (S) IP66 Shaft Seal Fitted
| PRODUCT SELECTION | |
|---|---|
| Bulletin Number | VPL Low Inertia Motors |
| Voltage Class | (B) 480V AC |
| Frame Size | (100) 100mm Bolt Circle Frame Size |
| Stack Length | (1) One Magnet Stack |
| Rated Speed | (M) Winding, 6500 RPM Rated Speed |
| Feedback | (C) 18 bit Single-turn Digital High Resolution Encoder |
| Shaft Extension | (J) Keyed Shaft |
| Connectors | (1) Single SpeedTec Din Connector |
| Brake Option | (4) 24V DC Holding Brake |
| Mounting | (A) IEC Metric Mounting Flange |
| Factory Options | (S) IP66 Shaft Seal Fitted |
| Torque Rating | Torque Rating |