Heater Elements, W49 , Class 20 Protection, Type W
| CONTROLLER/OVERLOAD DATA | |
|---|---|
| Overload Class | Class 20 Protection, Type W |
| Ambient Temperature at the Controller - Centigrade | 40 ºC |
| Ambient Temperature at the Controller - Fahrenheit | 104 ºF |
| MOTOR DATA | |
| Ambient Temperature at the Motor - Centigrade | 40 ºC |
| Ambient Temperature at the Motor - Fahrenheit | 104 ºF |
| Service Factor | Greater than or equal to 1.15 |