Heater Elements

W67


Representative Rendering, Not The Actual Product

Heater Elements, W67 , Class 20 Protection, Type W

Product Details

CONTROLLER/OVERLOAD DATA
Overload ClassClass 20 Protection, Type W
Ambient Temperature at the Controller - Centigrade40 ºC
Ambient Temperature at the Controller - Fahrenheit104 ºF
MOTOR DATA
Ambient Temperature at the Motor - Centigrade40 ºC
Ambient Temperature at the Motor - Fahrenheit104 ºF
Service FactorGreater than or equal to 1.15

Supporting Documentation and Downloads