
Unplated Cu-flex busbar , 800 mm , (Qty 1)
| BUSBAR DATA | |
|---|---|
| Rated Current | 690 Amps |
| Busbar Size | FB243 |
| Busbar Length | 800 mm |
| Color | Gray |
| Quantity | 1 Pieces/Box |
| Insulation characteristics | |
| Rated Voltage | 1000V (IEC) / 600V (UL) |
| Test Voltage | 3500V (IEC) / 2200V (UL) |
| Frequency | 50-60 Hz |
| Operating Temperature (Max) | 105°C Max |