LDC and LDL Series Linear Servo Motors, Thick Coil (High Force), 30 Width, 120mm (4.72 in.), D Winding (High Speed), Hall Effect (Trapezoidal)
Product Selection | |
---|---|
BulletinNo | LDL - Linear Direct Drive Ironless |
Coil Designation | Thick Coil (High Force) |
Frame Size | 30 Width |
Length of Coil | 120mm (4.72 in.) |
Winding Code | D Winding (High Speed) |
Feedback | Hall Effect (Trapezoidal) |
Thermal Protection | PTC Thermal Sensor and switch |
Cable Termination | Flying Leads |
Length of Cable | 1000mm (39.37 in.) |