
Kinetix Main Motor (A) Asynchronous, (B) 400V, (160) 160mm, (C) C Stator Length, (26) 2600rpm, (M1) 1024 sin/cos absolute multi-turn encoder (Hiperface protocol), (A) Standard shaft with key + A balancing degree (half key balancing), (A) Top side holes right, (22) No holding brake, (C) Radial blower 3ph 380...480Vac 50/60Hz, (K) Roller bearing DE side (regreasable) + ball bearing NDE side + brush for shaft currents at NDE side, (A) Standard flange, (C) UL/CSA (cURus) certification, (A) IP54, (C) TS thermostat + PT1000 thermistor + (2) PT100 bearing sensors, (D) Aegis ring for shaft grounding
| Motor Selection | |
|---|---|
| Bulletin Number | Kinetix Main Motor |
| Motor Family | (A) Asynchronous |
| Voltage Class | (B) 400V |
| Shaft Height | (160) 160mm |
| Stator Length | (C) C Stator Length |
| Rated Speed | (26) 2600rpm |
| Feedback | (M1) 1024 sin/cos absolute multi-turn encoder (Hiperface protocol) |
| Shaft Type | (A) Standard shaft with key + A balancing degree (half key balancing) |
| Terminal Box | (A) Top side holes right |
| Brake | (22) No holding brake |
| Blower | (C) Radial blower 3ph 380...480Vac 50/60Hz |
| Bearings | (K) Roller bearing DE side (regreasable) + ball bearing NDE side + brush for shaft currents at NDE side |
| Flange | (A) Standard flange |
| Certifications | (C) UL/CSA (cURus) certification |
| Protection | (A) IP54 |
| Thermal Sensors | (C) TS thermostat + PT1000 thermistor + (2) PT100 bearing sensors |
| Special Options | (D) Aegis ring for shaft grounding |