
(MM) Kinetix Main Motor (A) Asynchronous, (ENC) Absolute Encoder Kit, (B) 400V motor, (100) 100mm, (D) D Stator Length, (26) 2600rpm, (M4) 25-bit absolute multi-turn digitial encoder (EnDat 2.2 protocol), (2) No holding brake, (A) All ball bearings
| Absolute Encoder Selection | |
|---|---|
| Bulletin Number | (MM) Kinetix Main Motor |
| Motor Family | (A) Asynchronous |
| Encoder Designator | (ENC) Absolute Encoder Kit |
| Voltage Class | (B) 400V motor |
| Shaft Height | (100) 100mm |
| Stator Length | (D) D Stator Length |
| Rated Speed | (26) 2600rpm |
| Feedback | (M4) 25-bit absolute multi-turn digitial encoder (EnDat 2.2 protocol) |
| Brake | (2) No holding brake |
| Bearings | (A) All ball bearings |