Kinetix Main Motor Asynchronous, Absolute Encoder Kit, 400V motor, 132mm, B Stator Length, 2600rpm, 1024 sin/cos absolute single-turn encoder SIL2/PLd rated (Hiperface protocol), No holding brake, All ball bearings
Absolute Encoder Selection | |
---|---|
Bulletin Number | Kinetix Main Motor |
Motor Family | Asynchronous |
Encoder Designator | Absolute Encoder Kit |
Voltage Class | 400V motor |
Shaft Height | 132mm |
Stator Length | B Stator Length |
Rated Speed | 2600rpm |
Feedback | 1024 sin/cos absolute single-turn encoder SIL2/PLd rated (Hiperface protocol) |
Brake | No holding brake |
Bearings | All ball bearings |