
(MM) Kinetix Main Motor (A) Asynchronous, (ENC) Absolute Encoder Kit, (B) 400V motor, (180) 180mm, (D) D Stator Length, (22) 2200rpm, (S1) 1024 sin/cos absolute single-turn encoder (Hiperface protocol), (2) No holding brake, (A) All ball bearings
| Absolute Encoder Selection | |
|---|---|
| Bulletin Number | (MM) Kinetix Main Motor |
| Motor Family | (A) Asynchronous |
| Encoder Designator | (ENC) Absolute Encoder Kit |
| Voltage Class | (B) 400V motor |
| Shaft Height | (180) 180mm |
| Stator Length | (D) D Stator Length |
| Rated Speed | (22) 2200rpm |
| Feedback | (S1) 1024 sin/cos absolute single-turn encoder (Hiperface protocol) |
| Brake | (2) No holding brake |
| Bearings | (A) All ball bearings |