MP-Series Heavy Duty Electric Cylinders, Actuator Rod w/Male Rod End with Food Grade White Paint Option,304.8 mm (12.0 in.), 230V AC, 1024 SIN/COS Multi-turn ABS Encoder (150...450mm stroke lengths), 24 VDC Brake
Product Selection | |
---|---|
BulletinNo | MP-Series Heav Duty Electric Cylinder |
ActuatorType | Actuator Rod w/Male Rod End with Food Grade White Paint Option |
Voltage Rating | 230V AC |
Actuator Frame Size | 110mm (4.4 in) |
Rod Stroke Length | 304.8 mm (12.0 in.) |
Mechanical Drive/Screw Lead/Motor Type | 10.0 mm/rev Ball Screw (0.394 in/rev) |
Feedback/Motor Series | 1024 SIN/COS Multi-turn ABS Encoder (150...450mm stroke lengths) |
Holding Brake | 24 VDC Brake |
Acuator Mounting | Front Face Mount with or w/out Flange |
Specifications | Max Feed Force: 7784N (1750lbs); Continuous Feed Force: 3892N (875lbs); Max Speed: 559 mm/s(22 in/s) |