MP-Series Heavy Duty Electric Cylinders, Actuator Rod w/Male Rod End,304.8 mm (12.0 in.), 230V AC, 1024 SIN/COS Multi-turn ABS Encoder (150...450mm stroke lengths), No Brake
Product Selection | |
---|---|
BulletinNo | MP-Series Heav Duty Electric Cylinder |
ActuatorType | Actuator Rod w/Male Rod End |
Voltage Rating | 230V AC |
Actuator Frame Size | 110mm (4.4 in) |
Rod Stroke Length | 304.8 mm (12.0 in.) |
Mechanical Drive/Screw Lead/Motor Type | 5.0 mm/rev Roller Screw (0.197 in/rev) |
Feedback/Motor Series | 1024 SIN/COS Multi-turn ABS Encoder (150...450mm stroke lengths) |
Holding Brake | No Brake |
Acuator Mounting | Front Trunnion, no Tapped Mtg Holes |
Specifications | Max Feed Force: 14679N (3300lbs); Continuous Feed Force: 7340N (1650lbs); Max Speed: 279 mm/s(11.5 in/s) |