MP-Series Heavy Duty Electric Cylinders, Actuator Rod w/Male Rod End,457.2 mm (18.0 in.) Max., 460V AC, 1024 SIN/COS Multi-turn ABS Encoder (150...450mm stroke lengths), 24 VDC Brake
Product Selection | |
---|---|
BulletinNo | MP-Series Heav Duty Electric Cylinder |
ActuatorType | Actuator Rod w/Male Rod End |
Voltage Rating | 460V AC |
Actuator Frame Size | 83mm (3.3 in) |
Rod Stroke Length | 457.2 mm (18.0 in.) Max. |
Mechanical Drive/Screw Lead/Motor Type | 5.0 mm/rev Roller Screw (0.197 in/rev) |
Feedback/Motor Series | 1024 SIN/COS Multi-turn ABS Encoder (150...450mm stroke lengths) |
Holding Brake | 24 VDC Brake |
Acuator Mounting | Front Trunnion, no Tapped Mtg Holes |
Specifications | Max Feed Force: 7562N (1700lbs); Continuous Feed Force: 3781N (850lbs); Max Speed: 279 mm/s(11.5 in/s) |