
Bulletin MPL - Low-Inertia Brushless Servo Motors Product, 460 V, Frame Size 2 = 75 mm (2.95 in.), Stack Length 20 = 50.8 mm (2.0 in.), 6000 RPM, Multi-turn High-resolution Encoder (absolute feedback). Keyed Shaft Extension, (7) SpeedTEC DIN Connector, Right Angle, 180° Rotatable (Quick Connect), No Brake, IEC Metric, Free Mounting Holes (Type FF)
| PRODUCT SELECTION | |
|---|---|
| Product Type | Bulletin MPL - Low-Inertia Brushless Servo Motors Product |
| Voltage | (B) 460 V |
| Frame Size | (2) 75 mm (2.95 in.) |
| Magnet Stack Length | (20) 50.8 mm (2.0 in.) |
| RPM | (T) 6000 RPM |
| Feedback | (V) Multi-turn High-resolution Encoder (absolute feedback) |
| Enclosure | (J) Keyed Shaft Extension |
| Connectors | (7) SpeedTEC DIN Connector, Right Angle, 180° Rotatable (Quick Connect) |
| Brake Option | (2) No Brake |