Kinetix MPL Low-inertia Servo Motors

MPL-B310P-SJ72AA


Representative Rendering, Not The Actual Product

Bulletin MPL - Low-Inertia Brushless Servo Motors Product, 460 V, Frame Size 3 = 100 mm (3.94 in.), Stack Length 10 = 25.4 mm (1.0 in.), 5000 RPM, Single-turn High-resolution Encoder. Keyed Shaft Extension, (7) SpeedTEC DIN Connector, Right Angle, 180° Rotatable (Quick Connect), No Brake, IEC Metric, Free Mounting Holes (Type FF)

Product Details

PRODUCT SELECTION
Product TypeBulletin MPL - Low-Inertia Brushless Servo Motors Product
Voltage(B) 460 V
Frame Size(3) 100 mm (3.94 in.)
Magnet Stack Length(10) 25.4 mm (1.0 in.)
RPM(P) 5000 RPM
Feedback(S) Single-turn High-resolution Encoder
Enclosure(J) Keyed Shaft Extension
Connectors(7) SpeedTEC DIN Connector, Right Angle, 180° Rotatable (Quick Connect)
Brake Option(2) No Brake

Supporting Documentation and Downloads