Kinetix RDB Motors

RDB-B41014-3B72AA


Representative Rendering, Not The Actual Product

Bulletin RDB - Bearingless Rotary Direct Drive Servo Motor, 400V Class, Frame Size 410mm BDC, 1 Magnet Stack, 200 RPM, Single-turn High-Resolution Heidenhain, IP65 Housing / Blind Bore, Circular, Right Angle connector, 180° Rotatable, DIN, No Brake

Product Details

PRODUCT SELECTION
Product TypeBulletin RDB - Bearingless Rotary Direct Drive Servo Motor
Frame Size(410) 410mm BDC
Magnet Stacks(1) 1 Stack
RPM(4) 200 RPM
Feedback(3) Single-turn High-Resolution Heidenhain
Enclosure / Shaft(B) IP65 Housing / Blind Bore
Connectors(7) Circular, Right Angle connector, 180° Rotatable, DIN
Brake Option(2) No Brake

Supporting Documentation and Downloads