Kinetix RDB Motors

RDB-B41035-7B72AA


Representative Rendering, Not The Actual Product

Bulletin RDB - Bearingless Rotary Direct Drive Servo Motor, 400V Class, Frame Size 410mm BDC, 3 Magnet Stacks, 250 RPM, Multi-turn High-Resolution Heidenhain, IP65 Housing / Blind Bore, Circular, Right Angle connector, 180° Rotatable, DIN, No Brake

Product Details

PRODUCT SELECTION
Product TypeBulletin RDB - Bearingless Rotary Direct Drive Servo Motor
Frame Size(410) 410mm BDC
Magnet Stacks(3) 3 Stacks
RPM(5) 250 RPM
Feedback(7) Multi-turn High-Resolution Heidenhain
Enclosure / Shaft(B) IP65 Housing / Blind Bore
Connectors(7) Circular, Right Angle connector, 180° Rotatable, DIN
Brake Option(2) No Brake

Supporting Documentation and Downloads