TL-Series Servo Motor, 230V AC, Frame Size 145mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Smooth shaft, w/ 24V DC Brake, Standard without shaft seal
MOTOR SELECTION | |
---|---|
Product Type | TLP Multi-purpose Servo Motor |
Voltage Rating | 230V AC |
Frame Size | 145mm Bolt Circle Frame Size |
Rated Power | 500W |
Feedback | 24 bit single-turn absolute encoder, multi-turn with battery required |
Shaft Type | Smooth shaft |
Brake Option | 24V DC Holding Brake |
Shaft Seal Option | Standard without shaft seal |
Connector Type | Military Style Connectors for Frame 115, 145 |
Additional Details | |
Torque String | 2.39Nm/21.15lb.in |