TL-Series Servo Motor, 230V AC, Frame Size 200mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Smooth shaft, w/ 24V DC Brake, With shaft seal
MOTOR SELECTION | |
---|---|
Product Type | TLP Multi-purpose Servo Motor |
Voltage Rating | 230V AC |
Frame Size | 200mm Bolt Circle Frame Size |
Rated Power | 3kW |
Feedback | 24 bit single-turn absolute encoder, multi-turn with battery required |
Shaft Type | Smooth shaft |
Brake Option | 24V DC Holding Brake |
Shaft Seal Option | With shaft seal |
Connector Type | Military Style Connectors for Frame 200 |
Additional Details | |
Torque String | 19.1Nm/169.05lb.in |