VP-Series Electric Cylinders, 300 mm (12.45 in.), 230V AC, 18-Bit absolute multi-turn digital encoder (Hiperface DSL protocol), No Brake
Product Selection | |
---|---|
BulletinNo | VP-Series Actuator |
ActuatorType | Actuator Rod |
Voltage Rating | 230V AC |
Actuator Frame Size | Size 63, 75.5 mm (2.97 in) |
Rod Stroke Length | 300 mm (12.45 in.) |
Mechanical Drive/Screw Lead/Motor Type | 10.0 mm/rev (0.394 in/rev) |
Feedback/Motor Series | 18-Bit absolute multi-turn digital encoder (Hiperface DSL protocol) |
Holding Brake | No Brake |
Motor Mounting | Parallel Right |
Specifications | Max Feed Force: 2500N (562lb); Continuous Feed Force: 2000N (450lb); Max Speed: 0.50 m/s(19.7 in./s) |