VP-Series Electric Cylinders, 200 mm (8.3 in.), 460V AC, 18-Bit absolute multi-turn digital encoder (Hiperface DSL protocol) SIL 2 (PLd) rated, 9-bit secondary safety channel, 24 VDC Brake
Product Selection | |
---|---|
BulletinNo | VP-Series Actuator |
ActuatorType | Actuator Rod |
Voltage Rating | 460V AC |
Actuator Frame Size | Size 32, 45.5 mm (1.8 in) |
Rod Stroke Length | 200 mm (8.3 in.) |
Mechanical Drive/Screw Lead/Motor Type | 3.0 mm/rev (0.118 in/rev) |
Feedback/Motor Series | 18-Bit absolute multi-turn digital encoder (Hiperface DSL protocol) SIL 2 (PLd) rated, 9-bit secondary safety channel |
Holding Brake | 24 VDC Brake |
Motor Mounting | In-Line |
Specifications | Max Feed Force: 300N (67lb); Continuous Feed Force: 240N (54lb); Max Speed: 0.15 m/s(5.9 in./s) |