VP-Series Electric Cylinders, 200 mm (8.3 in.), 460V AC, 18-Bit absolute multi-turn digital encoder (Hiperface DSL protocol) SIL 2 (PLd) rated, 9-bit secondary safety channel, No Brake
| Product Selection | |
|---|---|
| BulletinNo | VP-Series Actuator |
| ActuatorType | Actuator Rod |
| Voltage Rating | 460V AC |
| Actuator Frame Size | Size 32, 45.5 mm (1.8 in) |
| Rod Stroke Length | 200 mm (8.3 in.) |
| Mechanical Drive/Screw Lead/Motor Type | 10.0 mm/rev (0.394 in/rev) |
| Feedback/Motor Series | 18-Bit absolute multi-turn digital encoder (Hiperface DSL protocol) SIL 2 (PLd) rated, 9-bit secondary safety channel |
| Holding Brake | No Brake |
| Motor Mounting | Parallel Top |
| Specifications | Max Feed Force: 350N (79lb); Continuous Feed Force: 280N (63lb); Max Speed: 0.50 m/s(19.7 in./s) |