VP-Series Electric Cylinders, 400 mm (16.6 in.), 460V AC, 18-Bit absolute multi-turn digital encoder (Hiperface DSL protocol) SIL 2 (PLd) rated, 9-bit secondary safety channel, 24 VDC Brake
Product Selection | |
---|---|
BulletinNo | VP-Series Actuator |
ActuatorType | Actuator Rod |
Voltage Rating | 460V AC |
Actuator Frame Size | Size 32, 45.5 mm (1.8 in) |
Rod Stroke Length | 400 mm (16.6 in.) |
Mechanical Drive/Screw Lead/Motor Type | 10.0 mm/rev (0.394 in/rev) |
Feedback/Motor Series | 18-Bit absolute multi-turn digital encoder (Hiperface DSL protocol) SIL 2 (PLd) rated, 9-bit secondary safety channel |
Holding Brake | 24 VDC Brake |
Motor Mounting | In-Line |
Specifications | Max Feed Force: 350N (79lb); Continuous Feed Force: 280N (63lb); Max Speed: 0.50 m/s(19.7 in./s) |