VP-Series Electric Cylinders, 300 mm (12.45 in.), 460V AC, 18-Bit absolute multi-turn digital encoder (Hiperface DSL protocol) SIL 2 (PLd) rated, 9-bit secondary safety channel, 24 VDC Brake
| Product Selection | |
|---|---|
| BulletinNo | VP-Series Actuator |
| ActuatorType | Actuator Rod |
| Voltage Rating | 460V AC |
| Actuator Frame Size | Size 40, 54 mm (2.18 in) |
| Rod Stroke Length | 300 mm (12.45 in.) |
| Mechanical Drive/Screw Lead/Motor Type | 12.7 mm/rev (0.5 in/rev) |
| Feedback/Motor Series | 18-Bit absolute multi-turn digital encoder (Hiperface DSL protocol) SIL 2 (PLd) rated, 9-bit secondary safety channel |
| Holding Brake | 24 VDC Brake |
| Motor Mounting | Parallel Top |
| Specifications | Max Feed Force: 800N (180lb); Continuous Feed Force: 640N (144lb); Max Speed: 0.65 m/s(25.2 in./s) |