VP-Series Electric Cylinders, 600 mm (23.62 in.), 460V AC, 18-Bit absolute multi-turn digital encoder (Hiperface DSL protocol) SIL 2 (PLd) rated, 9-bit secondary safety channel, No Brake
| Product Selection | |
|---|---|
| BulletinNo | VP-Series Actuator |
| ActuatorType | Actuator Rod |
| Voltage Rating | 460V AC |
| Actuator Frame Size | Size 40, 54 mm (2.18 in) |
| Rod Stroke Length | 600 mm (23.62 in.) |
| Mechanical Drive/Screw Lead/Motor Type | 5.0 mm/rev (0.197 in/rev) |
| Feedback/Motor Series | 18-Bit absolute multi-turn digital encoder (Hiperface DSL protocol) SIL 2 (PLd) rated, 9-bit secondary safety channel |
| Holding Brake | No Brake |
| Motor Mounting | Parallel Left |
| Specifications | Max Feed Force: 525N (118lb); Continuous Feed Force: 420N (94lb); Max Speed: 0.25 m/s(9.8 in./s) |