VP-Series Electric Cylinders, 200 mm (8.3 in.), 460V AC, 23-Bit absolute multi-turn digital encoder (Hiperface DSL protocol) SIL 2 (PLd) rated, 12-bit secondary safety channel, 24 VDC Brake
Product Selection | |
---|---|
BulletinNo | VP-Series Actuator |
ActuatorType | Actuator Rod |
Voltage Rating | 460V AC |
Actuator Frame Size | Size 63, 75.5 mm (2.97 in) |
Rod Stroke Length | 200 mm (8.3 in.) |
Mechanical Drive/Screw Lead/Motor Type | 10.0 mm/rev (0.394 in/rev) |
Feedback/Motor Series | 23-Bit absolute multi-turn digital encoder (Hiperface DSL protocol) SIL 2 (PLd) rated, 12-bit secondary safety channel |
Holding Brake | 24 VDC Brake |
Motor Mounting | Parallel Top |
Specifications | Max Feed Force: 2500N (562lb); Continuous Feed Force: 2000N (450lb); Max Speed: 0.50 m/s(19.7 in./s) |