VP-Series Electric Cylinders, 300 mm (12.45 in.), 460V AC, 23-Bit absolute multi-turn digital encoder (Hiperface DSL protocol) SIL 2 (PLd) rated, 12-bit secondary safety channel, No Brake
Product Selection | |
---|---|
BulletinNo | VP-Series Actuator |
ActuatorType | Actuator Rod |
Voltage Rating | 460V AC |
Actuator Frame Size | Size 63, 75.5 mm (2.97 in) |
Rod Stroke Length | 300 mm (12.45 in.) |
Mechanical Drive/Screw Lead/Motor Type | 20.0 mm/rev (0.787 in/rev) |
Feedback/Motor Series | 23-Bit absolute multi-turn digital encoder (Hiperface DSL protocol) SIL 2 (PLd) rated, 12-bit secondary safety channel |
Holding Brake | No Brake |
Motor Mounting | Parallel Top |
Specifications | Max Feed Force: 1625N (365lb); Continuous Feed Force: 1300N (292lb); Max Speed: 1.0 m/s(39.4 in./s) |