VP-Series Electric Cylinders, 400 mm (16.6 in.), 460V AC, 23-Bit absolute multi-turn digital encoder (Hiperface DSL protocol) SIL 2 (PLd) rated, 12-bit secondary safety channel, 24 VDC Brake
| Product Selection | |
|---|---|
| BulletinNo | VP-Series Actuator |
| ActuatorType | Actuator Rod |
| Voltage Rating | 460V AC |
| Actuator Frame Size | Size 63, 75.5 mm (2.97 in) |
| Rod Stroke Length | 400 mm (16.6 in.) |
| Mechanical Drive/Screw Lead/Motor Type | 10.0 mm/rev (0.394 in/rev) |
| Feedback/Motor Series | 23-Bit absolute multi-turn digital encoder (Hiperface DSL protocol) SIL 2 (PLd) rated, 12-bit secondary safety channel |
| Holding Brake | 24 VDC Brake |
| Motor Mounting | In-Line |
| Specifications | Max Feed Force: 2500N (562lb); Continuous Feed Force: 2000N (450lb); Max Speed: 0.50 m/s(19.7 in./s) |