VPC Continuous Duty Servo Motor, 400V AC, 165mm Bolt Circle Frame Size, 3 (Three) Magnet Stacks, A Winding, 1500 RPM Rated Speed, 23 bit Single-turn, 12 bit Multi-turn, and 12 bit Secondary Channel SIL2 Pl(d) Safety Rated High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, No Holding Brake, Forced ventilation, Shaft Seal Standard (IP65)
PRODUCT SELECTION | |
---|---|
Bulletin Number | VPC Continuous Duty Servo Motor |
Voltage Class | 400V AC |
Frame Size | 165mm Bolt Circle Frame Size |
Stack Length | 3 (Three) Magnet Stacks |
Rated Speed | A Winding, 1500 RPM Rated Speed |
Feedback | 23 bit Single-turn, 12 bit Multi-turn, and 12 bit Secondary Channel SIL2 Pl(d) Safety Rated High Resolution Encoder |
Shaft Extension | Keyed Shaft |
Connectors | Single SpeedTec Din Connector |
Brake Option | No Holding Brake |
Cooling | Forced ventilation |
Factory Options | Shaft Seal Standard (IP65) |
Torque Rating | 35.1/311 Nm/LB.IN |