VPC Continuous Duty Servo Motor, 400V AC, 215mm Bolt Circle Frame Size, 4 (Four) Magnet Stacks, 9 Winding, 1000 RPM Rated Speed, 23 bit Single-turn, 12 bit Multi-turn, and 12 bit Secondary Channel SIL2 Pl(d) Safety Rated High Resolution Encoder, Keyless Shaft, Single SpeedTec Din Connector, No Holding Brake, Forced ventilation, Shaft Seal Standard (IP65)
PRODUCT SELECTION | |
---|---|
Bulletin Number | VPC Continuous Duty Servo Motor |
Voltage Class | 400V AC |
Frame Size | 215mm Bolt Circle Frame Size |
Stack Length | 4 (Four) Magnet Stacks |
Rated Speed | 9 Winding, 1000 RPM Rated Speed |
Feedback | 23 bit Single-turn, 12 bit Multi-turn, and 12 bit Secondary Channel SIL2 Pl(d) Safety Rated High Resolution Encoder |
Shaft Extension | Keyless Shaft |
Connectors | Single SpeedTec Din Connector |
Brake Option | No Holding Brake |
Cooling | Forced ventilation |
Factory Options | Shaft Seal Standard (IP65) |
Torque Rating | 72.0/637 Nm/LB.IN |