VPF Food Grade Servo Motors, 480V AC, 63mm Bolt Circle Frame Size, 2 (Two) Magnet Stacks, F Winding, 4500-6600 RPM Rated Speed, 18 bit Single-turn, 12 bit Multi-turn, and 9 bit Secondary Channel SIL2 Pl(d) Safety Rated High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, No Holding Brake, , Food Grade Shaft Seal
PRODUCT SELECTION | |
---|---|
Bulletin Number | VPF Food Grade Servo Motors |
Voltage Class | 480V AC |
Frame Size | 63mm Bolt Circle Frame Size |
Stack Length | 2 (Two) Magnet Stacks |
Rated Speed | F Winding, 4500-6600 RPM Rated Speed |
Feedback | 18 bit Single-turn, 12 bit Multi-turn, and 9 bit Secondary Channel SIL2 Pl(d) Safety Rated High Resolution Encoder |
Shaft Extension | Keyed Shaft |
Connectors | Single SpeedTec Din Connector |
Brake Option | No Holding Brake |
Mounting | IEC Metric Mounting Flange |
Factory Options | Food Grade Shaft Seal |
Torque Rating | Torque Rating |