Kinetix VPF Food-grade Servo Motors

VPF-B1303F-PJ12AF


Representative Rendering, Not The Actual Product

VPF Food Grade Servo Motors, (B) 480V AC, (130) 130mm Bolt Circle Frame Size, (3) Three Magnet Stacks, (F) Winding, 4500-6600 RPM Rated Speed, (P) 18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder, (J) Keyed Shaft, (1) Single SpeedTec Din Connector, (2) No Holding Brake, , (F) Food Grade Shaft Seal

Product Details

PRODUCT SELECTION
Bulletin NumberVPF Food Grade Servo Motors
Voltage Class(B) 480V AC
Frame Size(130) 130mm Bolt Circle Frame Size
Stack Length(3) Three Magnet Stacks
Rated Speed(F) Winding, 4500-6600 RPM Rated Speed
Feedback(P) 18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder
Shaft Extension(J) Keyed Shaft
Connectors(1) Single SpeedTec Din Connector
Brake Option(2) No Holding Brake
Mounting(A) IEC Metric Mounting Flange
Factory Options(F) Food Grade Shaft Seal
Torque RatingTorque Rating

Supporting Documentation and Downloads