VPH Hygienic Servo Motor, 240V AC, 100mm Bolt Circle Frame Size, 3 (Three) Magnet Stacks, F Winding, 4500-6600 RPM Rated Speed, 18 bit Single-turn Digital High Resolution Encoder, Keyed Shaft, Flying Leads, No Holding Brake, ,
PRODUCT SELECTION | |
---|---|
Bulletin Number | VPH Hygienic Servo Motor |
Voltage Class | 240V AC |
Frame Size | 100mm Bolt Circle Frame Size |
Stack Length | 3 (Three) Magnet Stacks |
Rated Speed | F Winding, 4500-6600 RPM Rated Speed |
Feedback | 18 bit Single-turn Digital High Resolution Encoder |
Shaft Extension | Keyed Shaft |
Connectors | Flying Leads |
Brake Option | No Holding Brake |
Cable Type | Standard Single Cable |
On-motor Cable Length | 12 meter |
Torque Rating | Torque Rating |