VPH Hygienic Servo Motor, 480V AC, 115mm Bolt Circle Frame Size, 2 (Two) Magnet Stacks, F Winding, 4500-6600 RPM Rated Speed, 18 bit Single-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, No Holding Brake, ,
PRODUCT SELECTION | |
---|---|
Bulletin Number | VPH Hygienic Servo Motor |
Voltage Class | 480V AC |
Frame Size | 115mm Bolt Circle Frame Size |
Stack Length | 2 (Two) Magnet Stacks |
Rated Speed | F Winding, 4500-6600 RPM Rated Speed |
Feedback | 18 bit Single-turn Digital High Resolution Encoder |
Shaft Extension | Keyed Shaft |
Connectors | Single SpeedTec Din Connector |
Brake Option | No Holding Brake |
Cable Type | Standard Single Cable |
On-motor Cable Length | 09 meter |
Torque Rating | Torque Rating |