VPL Low Inertia Motors, 240V AC, 100mm Bolt Circle Frame Size, 3 (Three) Magnet Stacks, C Winding, 2500 RPM Rated Speed, 18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, No Holding Brake, , Standard
PRODUCT SELECTION | |
---|---|
Bulletin Number | VPL Low Inertia Motors |
Voltage Class | 240V AC |
Frame Size | 100mm Bolt Circle Frame Size |
Stack Length | 3 (Three) Magnet Stacks |
Rated Speed | C Winding, 2500 RPM Rated Speed |
Feedback | 18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder |
Shaft Extension | Keyed Shaft |
Connectors | Single SpeedTec Din Connector |
Brake Option | No Holding Brake |
Mounting | IEC Metric Mounting Flange |
Factory Options | Standard |
Torque Rating | Torque Rating |